The KG200Z module integrates an ARM Cortex-M4 core with the modulations of LoRa, (G)FSK, (G)MSK and BPSK, supporting LoRaWAN standard protocol and 470–510 MHz, 862–928 MHz LoRa frequency bands.
- Long transmission distance: 2–5 km in towns, 10–15 km in suburbs
- Ultra-low power consumption (1.7 μA in deep sleep mode)
- LoRa modulation technology, high receiver sensitivity (-138 dBm)
- Compact profile of 12.0 mm × 12.0 mm, cost-effective
- Stable network connection, strong anti-interference, strong penetration, reliable data transmission
- Easier soldering and testing process with LGA package,
- Multiple interfaces
- Operating temperature: -40 °C to +85 °C
対応製品 | STM32WL |
ファンクション | LoRaWAN module |
サイト |
ST製品 |
---|
Served Countries:
Worldwide