A. High Speed Programming
- Built-in high-speed processor to achieve high programming speed
B. Support UFS/UMCP and eMMC/eMCP programming
- UFS part (v2.0/v2.1/v3.0/v3.1)
- Support Descriptors, Attributes, Flags Setting
- Support LUN configuration and advance setting
- eMMC part
- Support User Area, Boot1/2 Partition & Extend CSD
- Support RPMB, GPP1~4, and Enhanced mode
C. Support USB 2.0 and USB 3.0 (Using Power Adapter)
D. Support Various Storage IC
- UFS, eMMC, MCU, SPI NOR, SPI NAND, Parallel NOR, Parallel NAND, EEPROM, CPLD, FPGA
E. Support All IC Package
- CSP, BGA, QFN, QFP, SOP, TSOP, SSOP, PLCC, DIP, etc.
F. Support various file formats:
- Binary (bin/rom), Intel Hex (h16/h20/hex), Motorola S19(mhx/mot/s19/srec) and specific of MCU IC
G. Regular software update
H. Programming projects and sockets are compatible with NuProgPlus
I. Support Windows 7/8/8.1/10/11
対応製品 | M24SR,STM32 |
ツールタイプ | Programming Tool |
サイト |
Served Countries:
Worldwide