RoProxCon® - Data
- The Inline/Adaptor connector with integrated SoM enables Gigabit data transmission. Due to a modular approachnseveral customer specific requirements regarding power supply and adaption to the host system can be realized
- The small form factor allows an integration into many different applications
Description:
- Full duplex transmission during 306° rotation to each other
- Gigabit-Ethernet transmission for Industrial Ethernet integrated
- Modular approach
- Radio transmission at a carrier frequency of 60 GHz based on ST60
- Individual localization and integration
- Transmission from device to device or to "other" RoProxCon through closed housings
- High tolerance against radial and axial misalignment
- Small form factor: approx. diameter 32 mm and lenght 50 mm
- Hermetic seal
Product function: contactless data and power transmission for short distances from board to board.
Target application: Board to Board transmission and rotation applications as well (slip rings, turntables, robot arms, and many more) for high speed data transmission, for instance, Industrial Ethernet, video transmission etc.
対応製品 | ST60 |
Device Type | 統合型モジュール |
ファンクション | Transmisison module |
サイト |
ST製品 |
---|
Served Countries:
Worldwide