RoProxCon® - System-on-Module (SoM)
Standalone transmission module for equipping customer electronics with full duplex transmission for full rotation applications. Rosenberger supports the simple integration in the respective customer application as a surface-mounted device (SMD).
Description:
- Full duplex transmission during 360° rotation to each other
- Data transmission up to 3.125 Gbps based on ST60
- Radio transmission at a carrier frequency of 60 GHz based on ST60
- Individual localization and integration
- High tolerance against radial and axial misalignment
- Small form factor: approx. 14.2x12.5 mm
- Low latency down to 7 ns
- Transmission through a wide variety of materials
Product function: contactless data transmission for short distances from board to board.
Target application: Board to Board transmission and rotation applications as well (slip rings, turntables, robot arms, and many more) for high-speed data transmission, for instance, Industrial Ethernet, video transmission etc.
対応製品 | ST60 |
Device Type | 統合型モジュール |
ファンクション | Transmission module |
サイト |
ST製品 |
---|
Served Countries:
Worldwide