FCC&ETSI Certified SKL5010 is a pair of RF modules with integrated antenna to achieve 480Mb/s data rate USB2.0 to 60GHz millimeter Wave RF signal conversion. The input of SKL5010 is a USB Type-c connector, with the output of centimeters distance RF transmission. SKL5010 module is based on leading edge ST60A3.
It converts USB2 into 60GHz mmW RF signal, Support USB2 & 2xGPIO input, very smaller form factor and very low power consumption.
対応製品 | ST60 |
サイト |
ST製品 |
---|
Served Countries:
Worldwide