During the COVID pandemic scenario, this was mandatory to wear a facial mask in crowded places to reduce the spread of the COVID-19 virus.
Tessolve's Facial Mask Presence Detection (FMPD) runs on the edge Platform, and has a quick response and is a very low-cost application.
This AI-based use-case classifies whether a person is wearing a facial mask or not. The person's image is captured by a RGB sensor connected to the demo kit i then processed by a pre-trained AI model running on NPU and classifies whether the person is wearing a mask or not. The feedback is displayed on the LCD screen connected to the demo Kit.
FMDP Demo Kit:
It contains:
- an Arm® Cortex® M4 microcontroller (STM32H747XIH6)
- Various IO interfaces that allow the user to build and test their end application solution before production
- Ready to go software package Linux Optimized BSP Custom applications
For more information, refer to the Facial Mask Presence Detection product brief
対応製品 | STM32H7 |
提供サービス | Certification, Consulting, Hardware Design, Quality Mgt, Software Design |
サイト |
Served Countries:
Asia, Europe, North America, Oceania