The THCS253 is a transceiver IC with serializer and deserializer on a single chip that aggregates 32-bit GPIO and I²C and converts them into two pairs of differential signals for transmission and reception. ST's ST60A2 can support the signals and enables contactless connections between two chips of THCS253.
Features:
- Supports up to 32-bit GPIOs and I²C
- Supports up to 133.3MHz for GPIO
- Two pairs of differential signals for full-duplex communication
- Internal oscillator mode requires no external clock signal input
- Uplink and downlink synchronous mode with one-sided reference clock driven
- Uplink and downlink asynchronous mode with both side reference clocks driven
- Output buffer selectable between open-drain and push-pull
- 2-wire serial interface fast mode can be bridged
- Standby mode for low-power operation
- Digital noise filters can be set for input and output
- Error detection and notification
- Package: QFN64 (9 mm x 9 mm)
- Operating temp.:-40 to 85 deg C
対応製品 | ST60 |
Device Type | コンポーネント |
ファンクション | SerDes for general transmission |
サイト |
ST製品 |
---|
Served Countries:
Worldwide