The IoT Gateway DRC Compact is based on the DHCOR STM32MP15 which enables multiple applications and easy development. The DRC Compact is at the heart of all industrial Internet of Things applications and provides a low-cost but high-performance unit.
It connects sensors, IoT modules and smart devices to the cloud, allowing data filtering, visualization and complex analytics. The DRC Compact has all common network and industrial interfaces and is optio-nally available with WiFi and Bluetooth connectivity. The DRC Compact is a space and cost-optimized alternative to the flexible DRC02. Instead of a plug-in module, a solderable SOM based on STM32MP15 is used here, which cannot be replaced during runtime. The DRC Compact IoT Gateway is therefore a compact and powerful IoT solution that is characterized by robustness, a compact design and an affordable price. It is easy to install on the DIN rail and DH electronics maintains the mainline Linux kernel. The use of the DRC Compact, for example in industrial automation for proactive maintenance and servicing measures, in the monitoring of machines and processes and in data processing, demonstrates its versatility and its fail-safe design. The IoT Gateways from DH electronics offer impressive perfor-mance, extensive connectivity and high reliability.
対応製品 | STM32MP157 |
ファンクション | IOT GATEWAY |
サイト |
ST製品 |
---|