UI/UX/HMI design
EKTOS is the world's first commercial implementer of TouchGFX. We utilize both modern touch and non-touch LCD/OLED display programming with the best-in-class graphical library/framework – TouchGFX.
Working with tools like Figma to align UI/UX and implementing it into the TouchGFX paradigm is a key value delivery to EKTOS clients.
TouchGFX implementations
EKTOS takes pride in being the first in the world to implement the TouchGFX graphical framework, which is considered the best-in-class.
Our expertise lies in providing touch or non-touch display solutions ranging from tiny 1.9" eInk or OLED displays to larger 10" TFT LCD screens with glossy tablet-like features.
We excel in combining TouchGFX with complex customer business logic to achieve maximum performance. Additionally, our core capabilities include hardware abstraction layer porting to customer hardware, which we consistently deliver with outstanding results.
対応製品 | STM32 |
提供サービス | Certification, Firmware Design, Hardware Design, Quality Mgt, Safety Consulting Services, Software Design, System Architecture, System Design, Testing, Verification |
サイト |