This camera module is based on the ST VD16GZ RGB-IR global shutter image sensor, which is a highly advanced 1.5 megapixel image sensor that benefits both color and NIR (850 nm, 940 nm) image capture.
The sensor features full DTI technology, which enhances sensitivity and sharpness, and proprietary technology from ST foundry in France, ensuring a safe and reliable supply. Its ultracompact die with centered design minimizes system size, making it ideal for space-constrained applications.
The camera module features a 1.5 megapixel resolution, 2.61um RGB-IR global shutter, and is compatible with different lenses at 152°, 120°, 75°, and 49° to meet the varying needs of customers.
In addition, the camera module is low-power, making it an excellent choice for battery-powered devices. Its robust design and image quality are maintained even in varying temperatures, ensuring reliable performance in a range of environments.
Overall, the camera module's combination of high sensitivity, compact size, low power consumption, and robust design make it an ideal solution for a range of applications that require both color and NIR image capture.
対応製品 | VD16GZ |
Device Type | 統合型モジュール |
ファンクション | Camera module |
サイト |
ST製品 |
---|