The VD16GZ is a highly advanced 1.5 megapixels RGB-IR global shutter image sensor that is perfectly suited for multispectral imaging and applications requiring the simultaneous capture of both color and near infrared images.
This compact and high-sensitivity image sensor features full DTI technology, which enhances sensitivity and sharpness, and benefits both color and NIR (850 nm, 940 nm) image capture. Its ultracompact die with centered design minimizes system size, making it ideal for space-constrained applications.
The VD16GZ sensor also features proprietary technology from ST foundry in France, ensuring a safe and reliable supply. Its small optical format of 4.6 mm (1/4”) at full resolution and 3.7 mm (1/5”) with one MP crop is ideal for a range of applications.
In addition, the VD16GZ sensor is low-power, making it an excellent choice for battery-powered devices. Its robust design and image quality are maintained even in varying temperatures, ensuring reliable performance in a range of environments.
Overall, the VD16GZ sensor's combination of high sensitivity, compact size, low power consumption, and robust design make it an ideal solution for multispectral imaging and applications requiring simultaneous color and near infrared image capture.
対応製品 | VD16GZ |
Device Type | コンポーネント |
ファンクション | Image sensor |
サイト |
ST製品 |
---|