L78M05AB

生産終了

Precision 500 mA regulators

Download datasheet

製品概要

概要

The L78MxxA series of three-terminal positive regulators is available in TO-220 and DPAK packages and with several fixed output voltages, making it useful in a wide range of applications. These regulators can provide local on-card regulation eliminating the distribution problems associated with single point regulation. Each type employs internal current limiting, thermal shutdown and safe area protection, making it essentially indestructible. If adequate heat sinking is provided, they can deliver over 0.5 A output current. Although designed primarily as fixed voltage regulators, these devices can be used with external components to obtain adjustable voltage and currents.

  • 特徴

    • Output current to 0.5 A
    • Output voltages of 5; 6; 8; 9; 10; 12; 15; 24 V
    • Thermal overload protection
    • Short circuit protection
    • Output transition SOA protection
    • ± 2 % output voltage tolerance
    • Guaranteed in extended temperature range

回路ダイアグラム