製品概要

概要

The PM7060 is an integrated power stage solution optimized for synchronous buck applications to offer high current, high efficiency, and high power density performance. Packaged in 5x6 mm QFN package, the PM7060 enables voltage regulator design to deliver in excess of 60 A per phase current. The internal power MOSFETs utilize state-of-the-art technology that delivers industry benchmark performance to significantly reduce switching and conduction losses.

The PM7060 incorporates an advanced MOSFET gate driver IC that features high current driving capability, adaptive deadt-time control, and integrated bootstrap switch, a thermal monitor that alerts the system of excessive junction temperature. This driver is compatible with 3.3 V logic PWM with tri-state to manage High Impedance Output. Diode emulation mode can be enabled at light loads through the use of GLCTRL signal.

The device also integrates a current monitor to provide a real-time scale down of inductor current (IMON). A temperature monitor provides the system with an indication of the power stage internal temperature (TMON) and can be used to throttle the system operation down to a safer level if needed.

The device also integrates fault alerts such as HS FET overcurrent, overtemperature and HS MOSFET short failures.

  • 特徴

    • Thermally enhanced QFN 5x6 41L package
    • Optimized MOSFET switching performance with integrated Schottky diode in LS MOSFET
    • Up to 60 A continuous current
    • High frequency operation up to 2 MHz
    • Power MOSFETs optimized for 12 V input stage and 10% to 15% duty cycle operation
    • 3.3 V PWM logic with tri-state and hold-off
    • PWM minimum controllable on-time of 30 ns
    • Diode emulation mode at light loads for high efficiency over the full load range using GLCTRL pin
    • Low PWM propagation delay (< 20 ns)
    • Current sense monitor (IMON)
    • Temperature monitor (TMON)
    • Overtemperature alert
    • HS MOSFET overcurrent and short alert
    • Undervoltage lockout for VDRV
    • Material categorization: for definitions of compliance

EDAシンボル / フットプリント / 3Dモデル

STMicroelectronics - PM7060

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル

品質 & 信頼性

製品型番 マーケティング・ステータス パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
PM7060TR
計画中
- インダストリアル -

PM7060TR

Package:

-

Material Declaration**:

Marketing Status

計画中

Package

-

Grade

Industrial

RoHS Compliance Grade

-

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

Swipe or click the button to explore more details Don't show this again
製品型番
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
パッケージ
梱包タイプ
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
PM7060TR
Available at distributors

販売代理店在庫 PM7060TR

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

PM7060TR 計画中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

PM7060TR

販売代理店

販売代理店在庫データ:

Swipe or click the button to explore more details Don't show this again

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。