STL9N3LLH5

生産終了
Design Win

N-channel 30 V, 0.015 Ohm, 9 A, PowerFLAT(TM) 3.3x3.3 STripFET(TM) V Power MOSFET

Download datasheet

製品概要

概要

This device is an N-channel Power MOSFET developed using STMicroelectronics’ STripFET™ V technology. The device has been optimized to achieve very low on-state resistance, contributing to a FOM that is among the best in its class.

  • 特徴

    • RDS(on)* Qgindustry benchmark
    • Extremely low on-resistance RDS(on)
    • Very low switching gate charge
    • High avalanche ruggedness
    • Low gate drive power losses

EDAシンボル / フットプリント / 3Dモデル

STMicroelectronics - STL9N3LLH5

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル