STO68N60M6AV

生産終了
Design Win

N-channel 600 V, 0.85 Ohm typ., 29 A MDmesh M6 Power MOSFET in a PowerFLAT 8x8 HV package

Download datasheet

製品概要

概要

The new MDmesh™ M6 technology incorporates the most recent advancements to the well-known and consolidated MDmesh family of SJ MOSFETs. STMicroelectronics builds on the previous generation of MDmesh devices through its new M6 technology, which combines excellent RDS(on) per area improvement with one of the most effective switching behaviors available, as well as a user-friendly experience for maximum end-application efficiency.

  • 特徴

    • Reduced switching losses
    • Lower RDS(on) * area vs previous generation
    • Low gate input resistance
    • 100% avalanche tested
    • Zener-protected
    • High-creepage package
    • Excellent switching performance thanks to the extra driving source pin

EDAシンボル / フットプリント / 3Dモデル

STMicroelectronics - STO68N60M6AV

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル