STP17NK40Z

生産終了
Design Win

N-CHANNEL 400V - 0.23 Ohm - 15A TO-220 Zener-Protected SuperMESH(TM) Power MOSFET

Download datasheet

製品概要

概要

The SuperMESH series is obtained through an extreme optimization of ST’s well established stripbased PowerMESH layout. In addition to pushing on-resistance significantly down, special care is taken to ensure a very good dv/dt capability for the most demanding applications. Such series complements ST full range of high voltage MOSFETs including revolutionary MDmesh products.

  • 特徴

    • VERY GOOD MANUFACTURING REPEATIBILITY
    • TYPICAL RDS(on) = 0.23 Ω
    • 100% AVALANCHE TESTED
    • EXTREMELY HIGH dv/dt CAPABILITY
    • VERY LOW INTRINSIC CAPACITANCES
    • GATE CHARGE MINIMIZED

EDAシンボル / フットプリント / 3Dモデル

STMicroelectronics - STP17NK40Z

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル