STP80N70F6

生産終了
Design Win

N-channel 68 V, 0.0052 Ohm, 96 A STripFET(TM) VI DeepGATE(TM) Power MOSFET in TO-220 package

Download datasheet

製品概要

概要

This device is an N-channel Power MOSFET developed using the 6thgeneration of STripFET™ DeepGATE™ technology, with a new gate structure. The resulting Power MOSFET exhibits the lowest RDS(on) in all packages.

  • 特徴

    • RDS(on)* Qgindustry benchmark
    • Extremely low on-resistance RDS(on)
    • High avalanche ruggedness
    • Low gate drive power losses
    • Very low switching gate charge

EDAシンボル / フットプリント / 3Dモデル

STMicroelectronics - STP80N70F6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル