STU5N65M6

生産終了
Design Win

N-channel 650 V, 1.15 Ohm typ., 4 A MDmesh M6 Power MOSFET in an IPAK package

Download datasheet

製品概要

概要

The new MDmesh™ M6 technology incorporates the most recent advancements to the well-known and consolidated MDmesh family of SJ MOSFETs. STMicroelectronics builds on the previous generation of MDmesh devices through its new M6 technology, which combines excellent RDS(on) * area improvement with one of the most effective switching behaviors available, as well as a user-friendly experience for maximum end-application efficiency.

  • 特徴

    • Reduced switching losses
    • Lower RDS(on) x area vs previous generation
    • Low gate input resistance
    • 100% avalanche tested
    • Zener-protected

EDAシンボル / フットプリント / 3Dモデル

STMicroelectronics - STU5N65M6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル