STW60N65M5

生産終了
Design Win

N-channel 650 V, 0.049 Ohm, 46 A MDmesh(TM) V Power MOSFET in TO-247

Download datasheet

製品概要

概要

The devices are N-channel MDmesh™ V Power MOSFET based on an innovative proprietary vertical process technology, which is combined with STMicroelectronics’ well-known PowerMESH™ horizontal layout structure. The resulting product has extremely low on-resistance, which is unmatched among silicon-based Power MOSFETs, making it especially suitable for applications which require superior power density and outstanding efficiency.

  • 特徴

    • Worldwide best RDS(on) * area amongst the silicon based devices
    • Higher VDSSrating
    • High dv/dt capability
    • Excellent switching performance
    • Easy to drive
    • 100% avalanche tested

EDAシンボル / フットプリント / 3Dモデル

STMicroelectronics - STW60N65M5

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル