STAC3932F

生産終了
Design Win

RF power transistors HF/VHF/UHF N-channel MOSFETs

Download datasheet

製品概要

概要

The STAC3932F is a N-channel MOS field-effect RF power transistor. It is intended for use in 100 V DC large signal applications up to 250 MHz.

  • 特徴

    • Excellent thermal stability
    • POUT = 580 W typ. with 24.6 dB gain @ 123 MHz
    • Common source push-pull configuration
    • In compliance with the 2002/95/EC European directive

EDAシンボル / フットプリント / 3Dモデル

STマイクロエレクトロニクス - STAC3932F

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル