STM1813

量産中
Design Win

Low power reset circuit

Download datasheet Order Direct

製品概要

概要

STM181x devices are low power reset devices used to monitor power supplies for microcontrollers. They perform a single function: asserting a reset signal whenever VCCsupply voltage drops below a preset value and keeping it asserted until VCChas risen above the preset threshold for a minimum period of time (trec). They provide excellent circuit reliability without additional external components when used with +3.0 V / +3.3 V (STM1815–STM1818), and +5 V (STM1810–STM1813) power supply systems.

A precision voltage reference and comparator monitors the VCCinput for an out-of-tolerance condition. When an invalid VCCcondition occurs, the reset output (RST) is forced low (or high in the case of RST) and remains asserted for trecafter VCCrises above the reset threshold. The STM1813/1818 also keep reset asserted for trecafter the output is momentarily pulled to ground by an external push-button switch.

The STM1812 and STM1817 have an active-high, push-pull output. The STM1810 and STM1815 (push-pull) and STM1811, STM1813, STM1816, and STM1818 (open-drain) have an active-low RSToutput. The open-drain devices (STM1811 / STM1813 / STM1816 / STM1818) also have an internal pull-up resistor to VCC. The STM1813 and STM1818 feature a debounced manual reset feature that asserts a reset if the RSTpin is pulled low for more than 1.5 μs. When used to initiate manual reset, RSTdebounces signals from devices such as mechanical switches. For devices with this feature, the release of the external switch triggers the reset period.

The STM181x devices are guaranteed to output the correct logic state for VCCdown to 1.0 V (0 °C to +105 °C). They also provide a reset comparator designed to ignore fast transients on VCC.

Reset thresholds are available between +2.55 V and +4.62 V. These small, low power devices are ideal for use in portable equipment. All are available in the space-saving 3-pin SOT23 package, and are specified from –40 °C to +105 °C.

  • 特徴

    • Precision monitoring of 3 V, 3.3 V, and 5 V supply voltages
    • Four output configurations:
      • Push-pull, active-high (STM1812,1817)
      • Push-pull, active-low (STM1810,1815)
      • Open-drain, active-low (STM1811,1816)
      • Open-drain, active-low with push-button detect (STM1813,1818)
    • Reset pulse width - 100 ms (min.)
    • Low supply current - 4 μA (typ.)
    • Guaranteed assertion down to VCC= 1.0 V (0 °C to 105 °C)
    • Factory-trimmed reset thresholds of 2.55 V, 2.88 V, 3.06 V, 4.37 V, and 4.62 V (typ.)
    • Power supply transient immunity
    • Push-button/manual reset detect (STM1813/1818)
    • Operating temperature: –40 °C to 105 °C
    • ± 2.5% reset threshold accuracy:(–40 °C to 105 °C)
    • Available in the SOT23-3 package
    • Fully compatible with DS181x and MXD181x products.

EDAシンボル / フットプリント / 3Dモデル

STマイクロエレクトロニクス - STM1813

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル

品質 & 信頼性

製品型番 マーケティング・ステータス パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
STM1813LWX7F
量産中
SOT23 インダストリアル Ecopack3
STM1813MWX7F
量産中
SOT23 インダストリアル Ecopack3

STM1813LWX7F

Package:

SOT23

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

SOT23

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM1813MWX7F

Package:

SOT23

Material Declaration**:

Marketing Status

量産中

Package

SOT23

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

Swipe or click the button to explore more details Don't show this again
製品型番
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
パッケージ
梱包タイプ
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
最小
最大
STM1813MWX7F
Available at distributors

販売代理店在庫 STM1813MWX7F

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STM1813LWX7F
Available at distributors

販売代理店在庫 STM1813LWX7F

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STM1813MWX7F 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

STM1813MWX7F

Operating Temperature (°C)

最小:

最大:

販売代理店

販売代理店在庫データ:

STM1813LWX7F 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

STM1813LWX7F

Operating Temperature (°C)

最小:

最大:

販売代理店

販売代理店在庫データ:

Swipe or click the button to explore more details Don't show this again

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。