STM6779

量産中
Design Win

Dual/triple ultra-low voltage supervisors with push-button reset (with delay option)

Download datasheet Order Direct

製品概要

概要

The STM6717/18/19/20 and STM6777/78/79/80 supervisors are a family of low-voltage/low-supply current processor (micro or DSP) supervisors, designed to monitor two (or three) system power supply voltages. They are targeted at applications such as set-top boxes (STBs), portable, battery-powered systems, networking, and communication systems.

All device options have a push-button-type manual reset input (MR). The STM6777/78/79/80 also includes an option which enables the user to delay the start of the manual reset process from 6 μs (MRC pin left open) or more with external capacitor. The delay is implemented by connecting the appropriately sized capacitor between the MRC pin and VSS(typical 4 s delay with a 3.3 μF capacitor).

Two of the three supplies monitored (VCC1and VCC2) have fixed (customer-selectable, factory-trimmed) thresholds (VRST1and VRST2). The third voltage is monitored using an externally adjustable RSTIN threshold (0.626 V internal reference).

If any of the three monitored voltages drop below its factory-trimmed or adjustable thresholds, or if MRis asserted to logic low, a RSTis asserted (driven low). Once asserted, RSTis maintained at low for a minimum delay period (trec) after ALL supplies rise above their respective thresholds and MRreturns to high. These devices are guaranteed to be in the correct reset output logic state when VCC1and/or VCC2is greater than 0.8 V.

These devices are available in standard 5-pin or 6-pin SOT23 packages.

  • 特徴

    • Primary supply (VCC1) monitor. Fixed (factory-programmed) reset thresholds: 4.63 V to 1.58 V
    • Secondary supply (VCC2) monitor (STM6717/18/19/20/77/78)
    • Fixed (factory-programmed) reset thresholds: 3.08 V to 0.79 V
    • Tertiary supply monitor (using externally adjustable RSTIN): 0.626 V internal reference
    • RSToutputs (push-pull or open drain); state guaranteed if VCC1or VCC2≥ 0.8 V
    • Reset delay time (trec) on power-up: 13.2 ms, 210 ms, 900 ms (typ)
    • Manual reset input (MR)
    • Optional delayed manual reset input (MRC) with external capacitor (STM6777/78/79/80)
    • Low supply current - 11 μA (typ), VCC1= VCC2 = 3.6 V
    • Operating temperature: –40 °C to 85 °C (industrial grade)

回路ダイアグラム

EDAシンボル / フットプリント / 3Dモデル

STMicroelectronics - STM6779

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル

品質 & 信頼性

製品型番 マーケティング・ステータス パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
STM6779LWB6F
量産中
SOT23-6L インダストリアル Ecopack3
STM6779SWB6F
量産中
SOT23-6L インダストリアル Ecopack3
STM6779TWB6F
量産中
SOT23-6L インダストリアル Ecopack3
STM6779VWB6F
量産中
SOT23-6L インダストリアル Ecopack3
STM6779YWB6F
量産中
SOT23-6L インダストリアル Ecopack3

STM6779LWB6F

Package:

SOT23-6L

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

SOT23-6L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6779SWB6F

Package:

SOT23-6L

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

SOT23-6L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6779TWB6F

Package:

SOT23-6L

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

SOT23-6L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6779VWB6F

Package:

SOT23-6L

Material Declaration**:

Marketing Status

量産中

Package

SOT23-6L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6779YWB6F

Package:

SOT23-6L

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

SOT23-6L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

Swipe or click the button to explore more details Don't show this again
製品型番
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
パッケージ
梱包タイプ
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
最小
最大
STM6779SWB6F
Available at distributors

販売代理店在庫 STM6779SWB6F

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STM6779LWB6F
Available at distributors

販売代理店在庫 STM6779LWB6F

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STM6779TWB6F
Available at distributors

販売代理店在庫 STM6779TWB6F

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STM6779YWB6F
Available at distributors

販売代理店在庫 STM6779YWB6F

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STM6779VWB6F
Available at distributors

販売代理店在庫 STM6779VWB6F

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STM6779SWB6F 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

STM6779SWB6F

Operating Temperature (°C)

最小:

最大:

販売代理店

販売代理店在庫データ:

STM6779LWB6F 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

STM6779LWB6F

Operating Temperature (°C)

最小:

最大:

販売代理店

販売代理店在庫データ:

STM6779TWB6F 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

STM6779TWB6F

Operating Temperature (°C)

最小:

最大:

販売代理店

販売代理店在庫データ:

STM6779YWB6F 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

STM6779YWB6F

Operating Temperature (°C)

最小:

最大:

販売代理店

販売代理店在庫データ:

STM6779VWB6F 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

STM6779VWB6F

Operating Temperature (°C)

最小:

最大:

販売代理店

販売代理店在庫データ:

Swipe or click the button to explore more details Don't show this again

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。