54AC / ACTシリーズは、高信頼性要件および航空宇宙アプリケーションに適合するよう特別に設計された耐放射線性ロジックICです。これらの5 V高速CMOSは、2V~6Vの電源電圧で利用することができ、高速および低消費電力を特徴とします。
最大300kradという優れた放射線耐性を備え、QML-Vの認定を受けています。動作温度範囲は-55℃~+150°℃です。
54AC / ACTシリーズは、DIL 14-16-20、Flat 14-16-20-48の幅広いパッケージで提供されます。
54AC / ACTシリーズは、高信頼性要件および航空宇宙アプリケーションに適合するよう特別に設計された耐放射線性ロジックICです。これらの5 V高速CMOSは、2V~6Vの電源電圧で利用することができ、高速および低消費電力を特徴とします。
最大300kradという優れた放射線耐性を備え、QML-Vの認定を受けています。動作温度範囲は-55℃~+150°℃です。
54AC / ACTシリーズは、DIL 14-16-20、Flat 14-16-20-48の幅広いパッケージで提供されます。
製品型番 | 概要 | サプライヤ | Licence type | サポート機器 | ||||
---|---|---|---|---|---|---|---|---|
No data available in table |
Sorry! Your browser is out-of-date
This browser is out of date and not supported by st.com.
As a result, you may be unable to access certain features.
Consider that modern browsers:
So why not taking the opportunity to update your browser and see this site correctly?
Please provide email
Please enter code
Congratulations!
Simple subscription
Congratulations!
You can start following this product to receive updates when new Resources, Tools and SW become available. It's easy and takes only 1 minute. ja
You can start following this product to receive updates when new Resources, Tools and SW become available. It's easy and takes only 1 minute. ja
You can start following this product to receive updates when new Resources, Tools and SW become available. It's easy and takes only 1 minute. ja
You can start following this product to receive updates when new Resources, Tools and SW become available. It's easy and takes only 1 minute. ja
以下の製品のお知らせを受け取れます
- 耐放射線性54AC/ACTシリーズ
You can re-use the validation code to subscribe to another product or application.