STSW-ST25001

Active
Design Win

Application executable of the NFC Tap Android app for ST25 product family

Get Software Get Software Download databrief

Product overview

Description

ST25 NFC Tap App (executable file STSW-ST25001, source code STSW-ST25002) is an Android application dedicated to handle ST25 NFC/RFID tags and Dynamic NFC tags.

This application allows the user to store or read NDEF messages, such as NDEF URL, SMS, Email, vCard (including picture), AAR and text.

NDEF Multi-records is also available.

Bluetooth® pairing NDEF message is also included in the package, which lets the user pair with a smart phone and stream audio via Bluetooth (only available with Discovery or premium kits).

Specific demonstration features (such as FW update, image transfer, LED toggle and setting configuration) are available and work with specific firmware and Discovery kits.

  • All features

    • Read / Write NDEF messages, NFC forum compliant example
      • Text
      • URI
      • SMS
      • Email
      • vCard
      • Multi-records
    • Tag information, CC file, System file (for ST products) retrieval
    • NDEF, ISO14443 Type A (ISO-DEP), ISO15693
    • Specific functionalities: counters, GPO control, memory area configuration, TruST25 digital signature, tamper detect capability, EAS (electronic article surveillance), privacy protection, PWM (pulse width modulation) outputs setting and control, and registers management according to tag found
    • Password management (password authentication, tag protection)
    • Fast transfer mode (ST25DV-I2C series)

Get Software

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Product supplier(s)Software Version