Leading-edge power technologies for both high-and low-voltage applications combined with a full package range and innovative die bonding technologies exemplify ST’s innovation in power transistors belonging to the STPOWER family. ST offers a wide portfolio of power MOSFETs ranging from -100 to 1700 V, IGBTs with breakdown voltages ranging from 300 to 1700 V and power bipolar transistors ranging from 15 to 1700 V. Due to the improved thermal design of ST's power electronics systems, our silicon-carbide (SiC) MOSFETs ensure good robustness thanks to the industry’s highest temperature rating of 200 °C and voltage ranging from 650 to 2200 V. As well as, our Gallium Nitride on silicon substrate (GaN/Si) transistors allow highest efficiency and highest power density thanks to outstanding specific dynamic on-state resistance and small capacitances.
Our wide STPOWER product portfolio combined with state-of-the art packaging (i.e. discrete and module) and protections for high reliability and safety helps designers find the right solutions for customized, high-efficiency applications that will last a long lifetime.
ST’s 10-year longevity commitment program ensures stable and continuous supply for customers
![]() | ST has certified several STPOWER high-voltage MOSFETs, IGBTs and Intelligent Power Modules (IPMs) for 10-year longevity. STPOWER SiC MOSFETs are also included in the program, with a minimum longevity commitment of 7 years. This program supports customer design investments by ensuring that selected devices are available during a minimum of 10 or 7 years from the notification date. Check-out the list of our certified STPOWER transistors and modules here. |
Wide bandgap transistor

Power MOSFET

Broad range of breakdown voltages from -100 V to 1700 V, with low gate charge and low on-resistance, combined with state-of-the art packaging.
IGBT

Breakdown voltages from 300 V to 1700 V. Low VCE(SAT) for reduced conduction losses. Improved switch-off energy spread versus increasing temperature.
Recommended for you
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator