Technology. 150+ product and technology demonstrations.
Sub-tracks. 28 speeches & demos from ST & partners.
Livestreaming. 40+ power energy, motor control, automation.
Powering your sustainable innovation
Explore the infinite possibilities of innovative industrial technology with ST: the premier showcase for all industrial leaders, professionals, and engineers.
Attend an exciting keynote address from ST and partner executives and join technical breakout sessions covering over 28 topics on Power & Energy, Motor Control, Automation.
8:00 AM
60 Minutes
9:00 AM
10 Mins
9:10 AM
10 Mins
9:20 AM
50 Mins
• Global industrial Strategy
• Asia Industrial Strategy
• Sustainability
• Applications: Power & Energy
10:10 AM
40min
10:50 AM
60 Minutes
• Applications: Motor control
• Applications: Automation
11:50 AM
10 Minutes
12:00 PM
90 Minutes
1:00 PM
30 Minutes
1:30 PM
4 hours
5:30 PM
30 Minutes
* The arrangements are subjected to the notification by ST on the day of the event
Time | Track 1 - Motor Control | Track 2 - Power & Energy | Track 3 – Automation | Track 4 –Technology/Partner |
13:30 - 14:00 | Topic STM32 industrial solution(high performance MCU, MPU, wireless) | Redefining Power: The VIPerGaN65 in 65W ultra slim adaptor with dual type-C outputs | Advanced PLC Solution based on STM32MP135 | Advance Power Technology enabling high efficiency and high-density power conversion solution |
14:00 – 14:30 | ST Motor Control Solutions for High Power Cooling systems: HVAC, BESS, Data Center | Optimizing Solar power: The innovation of 50kW digital DC-AC inverter based on SiC ACEPACK and STM32H743 | ST KNX solutions empower smart living | Simulation Augmented Package R&D for SiC Power Electronics |
14:30 – 15:00 | ST GaN and SiC in Motor Control: value proposition in Home Appliances and Motor Drives | Revolutionizing High power AI Server PSU: The advantages to hybrid TCM/CCM control strategy in interleaved TTP PFC over pure TCM | Imaging 3D sensing and IOT solution | Economic reliable connectivity mCC-ST60 |
15:00 – 15:30 | Fault Tolerant High Power Motor Control: algorithms and architecture of the ST solution | Powering the future: High voltage wireless power transfer solution with WBG | KNX FW stack implementation based on ST platform | 1-Phase Line Filter Design |
15:30 – 16:00 | Tea Break | |||
16:00 – 16:30 | Yosun 400W Micro Inverter Solution | DAB DC/DC Convertor for V2G/L Application | SiC MOS Gate Driver Design in 15kW Bidirectional PFC | Wide band gap technology and innovative package solution for industrial application |
16:30 – 17:00 | HSO: an edge algorithm for motor control | Mastering Power electronics: Design rules for paralleling of IGBT or Silicon Carbide Power MOSFETs | ST wireless solutions in industrial applications | One-Stop Zero Carbon Solutions Across The Full Life Cycle |
17:00 – 17:30 | Edge AI Solutions for Industrial from ST | Advancing Power electronics: The hybrid switch with parallel IGBT and SiC MOSFET | Safety and Connectivity in Industrial Applications | Isolated gate drivers for Industrial & Automotive |
17:30 | Lucky Draw |
Discover the devices, modules and technologies from our featured demos that can help you build more sustainable designs.
This automated production line uses a PLC to control the IO-Link System by EtherCAT interface, to manage and control the digital I/O, sensors and actuators. The PLC also controls the PMSM servo drivers through EtherCAT fieldbus.
PLC-KNX integration solution for KNX energy management with KNX EV charger, Power Meter measurement, Inverter and Energy Storage with KNX interface.
Dual PMSM servo drive solution with EtherCAT connectivity for multi-axis Robot Manipulators control, with Sensors fusion and Bluetooth LE 5.4 for gesture detection.
High Power Cooling solution, integrating 3-phase Vienna PFC and 3-phase motor compressor FOC, with 1200V SiC diodes and IGBTs, driven by a single STM32G4 MCU, for high efficiency and compact form factor.
The STDES-3KWTLCP is a cutting-edge 3 kW telecom rectifier reference design. It boasts high efficiency, low THD, and innovative topology using ST’s latest SiC power devices, making it an ideal solution for modern telecom power needs.
Discover the cutting-edge 50kW Three Phase T type Inverter powered by SiC ACEPACK module for PV systems! With over 98% peak efficiency, compact design, and robust performance, it’s your ultimate solution for maximizing renewable energy output. Power your future sustainably!
We are looking forward to seeing you at Industrial Summit!
On
In
We are looking forward to seeing you at Industrial Summit!
Shenzhen, China
RegisterDid you miss last year’s edition? Discover our event highlights in the short video.