ST BlueNRG Bluetooth Low Energy 2021 Webinar Series

The BlueNRG-LP is an ultra-low power programmable Bluetooth® Low Energy wireless SoC solution. It embeds STMicroelectronics’s state-of-art 2.4 GHz RF radio IPs combining unparalleled performance with extremely long-battery lifetime. It is compliant with Bluetooth® Low Energy SIG core specification version 5.2 addressing point-to-point connectivity and Bluetooth Mesh networking and allows large-scale device networks to be established in a reliable way. The BlueNRG-LP is also suitable for 2.4 GHz proprietary radio wireless communication to address ultra-low latency applications.

You will learn:

The aim of this webinar series is not only to introduce the whole ecosystem but also to take the developers in entire BLE based application development journey.

In 2021 Edition of this webinar series, we will discuss BlueNRG-LP device ecosystem, Hardware and Software tools, Mesh Solution and developing hardware. 

Product details

 
STによるお客様のプロファイル情報の処理方法、またお客様がご自身の個人情報の保護に関する権利を行使する方法については、当社の プライバシー・ステートメント をご確認ください。