- ALED7709 Automotive LED driver 4-channel 200 mA with a DC-DC controller
- LDLL16EN 16-channel LED driver with automotive CAN FD light interface
- L99LD21 High power LED driver for automotive applications
- ALED1642GW 16 Channels LED driver with error detection, current gain control and 12/16 bit-PWM brightness control for automotive applications
- ALED6000 Automotive 3A single channel LED driver with integrated DC-DC converter
- L99LDLH32 32 channels LED driver with Automotive CAN FD Light interface
- ALED6001 Automotive grade PWM-dimmable single channel LED driver with integrated boost controller
- ALED8102S 8 Channels LED driver with direct switch control
- ALED1262ZT Automotive-grade 12-channel LED driver with open detection, local dimming, busdriven and standalone operations
- STAP08DP05 Low voltage 8-bit constant current LED sink driver with output error detection for automotive applications
- STAP16DPPS05 Low voltage 16-bit constant current LED sink driver with output error detection and auto power-saving for automotive applications
- ALED7707 6-row 85 mA LEDs driver with boost regulator for LCD panel backlights
12 total entries
Sorry we could not find any results.