L7987L

Active
Education

61 V 2 A asynchronous step-down switching regulator with adjustable current limitation

Download datasheet Order Direct

Product overview

Description

The L7987L device is a step-down monolithic switching regulator able to deliver up to 2 A DC. The output voltage adjustability ranges from 0.8 V to almost VIN. The embedded switchover feature on the VBIAS pin maximizes the efficiency at light load. The adjustable current limitation, designed to select the inductor RMS current accordingly with the nominal output current, and the high switching frequency capability make the size of the application compact. Pulse-by-pulse current sensing with digital frequency foldback implements an effective constant current protection over the different application conditions. The peak current foldback decreases the stress of the power components in heavy short-circuit condition. The PGOOD open collector output can also implement output voltage sequencing during the power-up phase. Multiple devices can be synchronized sharing the SYNCH pin to prevent beating noise in low noise applications like sensors with A/D conversion.

  • All features

    • 2 A DC output current
    • 4.5 V to 61 V operating input voltage
    • RDS,ON = 300 mΩ typ.
    • Adjustable fSW (250 kHz - 1.5 MHz)
    • Low IQ-SHD (11 μA typ. from VIN)
    • Low IQ (1 mA typ. - VIN 24 V - VOUT 3.3 V)
    • Output voltage adjustable from 0.8 V to VIN
    • Synchronization
    • Adjustable soft-start time
    • Adjustable current limitation
    • Advanced bootstrap capacitor management for LDO operation
    • VBIAS improves efficiency at light load
    • PGOOD open collector output
    • Output voltage sequencing
    • Digital frequency foldback in short-circuit
    • Peak current foldback in short-circuit
    • Auto-recovery thermal shutdown

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Thermal-electrical Simulators for Components

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L7987L

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L7987L
Active
HTSSOP16 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
L7987LTR
Active
HTSSOP16 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00

L7987L

Package:

HTSSOP16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HTSSOP16

Grade

Industrial

RoHS Compliance Grade

Ecopack2

L7987LTR

Package:

HTSSOP16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HTSSOP16

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L7987LTR
Active
1.199 / 1k
Available at 6 distributors

Distributor availability of L7987LTR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 44909 1
MOUSER WORLDWIDE 8154 1
FUTURE WORLDWIDE 5000 0
AVNET AMERICA 2500 0
DIGIKEY WORLDWIDE 9648 1
YOSUN ASIA/PACIFIC 100 1

Distributor reported inventory date: 4/11/2025

HTSSOP16 Tape and Reel PHILIPPINES EAR99 NEC
L7987L
Active
1.199 / 1k
Available at 3 distributors

Distributor availability of L7987L

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 1861 1
MOUSER WORLDWIDE 5884 1
DIGIKEY WORLDWIDE 2799 1

Distributor reported inventory date: 4/11/2025

HTSSOP16 Tube CHINA EAR99 NEC

L7987LTR Active

Budgetary Price (US$)*/Qty:
1.199 / 1k
Package:
HTSSOP16
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
PHILIPPINES
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

L7987LTR

Distributor Name

Farnell Element14

Stock

44909

Min.Order

1

MOUSER

Stock

8154

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

5000

Min.Order

0

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

2500

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

9648

Min.Order

1

Region

WORLDWIDE Buy from Distributor

YOSUN

Stock

100

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/11/2025

L7987L Active

Budgetary Price (US$)*/Qty:
1.199 / 1k
Package:
HTSSOP16
Packing Type:
Tube
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

L7987L

Distributor Name

Farnell Element14

Stock

1861

Min.Order

1

MOUSER

Stock

5884

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

2799

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/11/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors