B-STLINK-VOLT

量産中

Voltage adaptation board for STLINK-V3SET

データブリーフのダウンロード Order Direct

製品概要

概要

The B-STLINK-VOLT board is an additional module for the STLINK-V3SET, performing voltage adaptation for STM32 microcontroller targets running below 3.3 V down to 1.65 V.

This module can be enclosed directly in the original STLINK-V3SET casing when used as an STM32 debugging probe (JTAG/SWD/SWV/VCP) through the STDC14 connector. It can be inserted also between the STLINK-V3SET main board (MB1441) and its baseline adapter board (MB1440) when providing access to bridge signals and other connectors.

B-STLINK-VOLT is not required for STM8 targets, for which voltage adaptation is performed on the baseline adapter board (MB1440) provided with the STLINK-V3SET.

  • 特徴

    • 1.65 V - 3.3 V voltage adapter board for STLINK-V3SET
    • Input/output level shifters for STM32 debug SWD, SWV and JTAG signals
    • Input/output level shifters for VCP Virtual COM port (UART) signals
    • Input/output level shifters for the bridge (SPI/UART/I2C/CAN/GPIOs) signals
    • Closed casing when using the STDC14 connector (STM32 SWD, SWV and VCP)
    • Compatible with the STLINK-V3SET adapter board (MB1440) for STM32 microcontrollers JTAG and bridge
    • Operating temperature from 0 °C to 50 °C

おすすめ製品

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.