STM32CubeWiSEre

量産中
Design Win

Graphical user interface to interact with the Wireless devices and evaluate their radio capabilities

ソフトウェア入手 データブリーフのダウンロード

製品概要

概要

The STM32CubeWiSE-RadioExplorer (STM32CubeWiSEre) is a graphical tool to interact with STM32WL3x microcontrollers and evaluate their radio capabilities. It can be used to perform RF tests on the device and access the whole SoC register set.

Upon launching, the STM32CubeWiSE-RadioExplorer displays a main window consisting of four sections:

  • The toolbar, for quick access to such actions as connecting, disconnecting, or resetting the STM32WL3x
  • The summary panel, which displays the status of the STM32WL3x with an overview of its main RF properties
  • The RF parameters setting and register browser
  • The RF test performance report

To use the STM32CubeWiSE-RadioExplorer, ensure that the CLI firmware is programmed onto the device.

  • 特徴

    • Compatible with STM32WL3x microcontrollers
    • Easy-to-use graphical user interface to configure:
      • Radio and packet parameters
      • System parameters
    • Intuitive menu to manage the STM32WL3x microcontroller
    • Updated summary with current parameter values
    • Radio test performance
    • RSSI live plot
    • LPAWUR section
    • Load and save parameters configuration

ソフトウェア入手

STはソフトウェアを常に最新の状態に保つことを推奨しています。