ユーザ・マニュアル
- Dynamic NFC tag expansion board based on M24SR for STM32 Nucleo
- Getting Started with X-NUCLEO-OUT01A1 industrial digital output expansion board for STM32 Nucleo
- Getting started with Bluetooth® low energy expansion board based on BlueNRG for STM32 Nucleo
- Getting started with FP-LIT-BLEMESH1 function pack for IoT nodes with Bluetooth® Low Energy mesh connectivity and lighting mode
- Getting started with P-NUCLEO-IOD01A1 IO-Link (v1.1.3) multi-sensor node
Design Tip
- BLE module integration design guidelines
- Compatibility of the X-NUCLEO-IDW01M1 Wi-Fi evaluation board with other X-NUCLEO boards
- Electromyogram application based on X-NUCLEO-IKA01A1 expansion board
- How to port an existing project from the BlueNRG-M2SA module to the BlueNRG-M2SP module
- IFR configuration of BlueNRG/BlueNRG-MS using STM32ODE
パンフレット
製品プレゼンテーション
Certification Document
- EU Declaration of Conformity RED X-NUCLEO-GNSS2A1 Executed
- EU Declaration of Conformity RED X-NUCLEO-NFC08A1 - Executed
- EU Declaration of Conformity X-NUCLEO-53L8A1 plus SATEL-VL53L8 Executed
- EU Declaration of Conformity X-NUCLEO-NFC07A1 RED (Executed)
- UK Declaration of Conformity X-NUCLEO-53L8A1 plus SATEL-VL53L8 Executed
Data Brief
- 16 channel LED driver expansion board based on LED1642GW for STM32 Nucleo
- 24 V Intelligent power switch expansion board based on VPS2535H for STM32 Nucleo
- 60 V/10 A industrial quad digital output based on X-NUCLEO-OUT05A1
- 60 V/20 A industrial octal digital output based on X-NUCLEO-OUT03A1
- 60 V/20 A industrial quad digital output based on X-NUCLEO-OUT06A1
アプリケーション・ノート
- 6LoWPAN solution for smart metering application using the X-NUCLEO-S2868A2 expansion board and the NUCLEO-G070RB development board
- Bluetooth low energy beacons with Eddystone
- Designing digital outputs for factory automation
- Getting started with the STM32 Nucleo and the M24SR expansion board X-NUCLEO-NFC01A1
- How to build a simple USB-PD sink application with STM32CubeMX