STSW-ISB047FW

量産中
Design Win

Firmware for the STEVAL-ISB047V1 Qi certified 15 W 3-coil MP-A15 wireless power transmitter evaluation kit based on STWBC-MC

ソフトウェア入手 ソフトウェア入手 データブリーフのダウンロード

製品概要

概要

The STSW-ISB047FW firmware offers all the STWBC-MC standard functions dedicated to the Qi 3-coil MP-A15 STEVAL-ISB047V1 evaluation kit.

This firmware is certified with Qi V1.2.4 implementation and can be used with any Qi certified receiver.

The firmware can be downloaded via UART using the STSW-STWBCGUI which offers complete board monitoring and allows the tuning of several board parameters.

  • 特徴

    • STWBC-MC 15 W Qi certified 3-coil MP-A15 wireless charging solution
    • Smart standby
    • STSW-STWBCGUI compatibility
    • Parameter tuning for application customization
    • Foreign object detection (FOD)

ソフトウェア入手

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Product supplier(s)Software Version