製品概要
概要
The STSW-LLL013FW firmware implementation is based on the 32-bit STM32F042K6 microcontroller, allowing configuration and control of the two STP16CPC26 LED drivers over a SPI interface.
The firmware has been designed for the STEVAL-LLL013V1 evaluation kit to demonstrate the STP16CPC26 features as controller for several LED matrices applications.
The firmware communicates with the STSW-LLL013GUI for the generation of text based banners, enriched with mask and scroll effects.
-
特徴
- LED matrix engine for banner effects
- <10 ms refresh rate
- 32 brightness levels for each pixel
- Horizontal scroll effects
- STSW-LLL013GUI communication for
- Text based banner design with stickers
- Mask design or selection
- Banner effects selection
- LED matrix engine for banner effects