STSW-OUT7F4

量産中
Design Win

Demonstration firmware for NUCLEO-F401RE enabling STSW-IFAPGUI on X-NUCLEO-OUT07A1 expansion board

ソフトウェア入手 ソフトウェア入手 データブリーフのダウンロード

製品概要

概要

The STSW-OUT7F4 firmware runs on the NUCLEO-F401RE development board and allows controlling the X-NUCLEO-OUT07A1 expansion board using the STSW-IFAPGUI graphical user interface.

The STSW-OUT7F4 contains the software routines that enable the USB-based communication between the NUCLEO-F401RE and the system where the STSW-IFAPGUI runs, and the control of the X-NUCLEO-OUT07A1.

The firmware can control a single expansion board (X-NUCLEO-OUT07A1).

The STSW-IFAPGUI is based on a common engine and several plug-ins designed to communicate through the USB connection with the application layer running on the NUCLEO-F401RE development board stacked with the expansion board.

  • 特徴

    • Full control of the X-NUCLEO-OUT07A1 expansion board via the STSW-IFAPGUI graphical user interface
    • Control of:
      • Output channel switching frequency and duty cycle configuration
      • Visualization of diagnostic signals (common open load diagnostic, common thermal shutdown, and overload diagnostic; per-channel thermal shutdown diagnostic)

ソフトウェア入手

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Product supplier(s)Software Version