STSW-PLM2GUI

量産中
Design Win

Firmware to connect STM32 Nucleo with the X-NUCLEO-PLM01A1 expansion board and EVALKITST7580-1 GUI

ソフトウェア入手 ソフトウェア入手 データブリーフのダウンロード

製品概要

概要

This software provides all the services and functions needed to connect the EVALKITST7580-1 GUI graphical user interface to the STM32 Nucleo board equipped with the X-NUCLEO-PLM01A1 based on the ST7580 power line modem (operating at CENELEC frequency bands). The STM32 Nucleo version of the EVALKITST7580-1 GUI maintains all the features and the functionality of the EVALKITST7580-1 version.

For further details regarding the EVALKITST7580-1 GUI configuration and startup, please refer to the relevant EVALKITST7580-1 GUI documentation.

  • 特徴

    • Firmware package to connect and use the EVALKITST7580-1 GUI graphical user interface to the STM32 Nucleo board equipped with X-NUCLEO-PLM01A1 expansion board.
    • Supports all features of the EVALKITST7580-1 GUI version of the EVALKITST7580-1 demonstration kit
    • Firmware released in binary code for NUCLEO-F401RE and NUCLEO-L053R8 boards
    • Free, user-friendly license terms

ソフトウェア入手

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Product supplier(s)Software Version