AEKD-AFLLIGHT1

NRND

Loads for Adaptive Front Lighting (AFL) system with LED lights, motors and cooling fan

データブリーフのダウンロード

製品概要

概要

The AEKD-AFLLIGHT1 is a car headlight assembly able to accommodate adaptive front light (AFL) adjustment systems for simulation and development purposes. It consists of a plexiglass housing and two stepper motors for light projection angle adjustment in the x and y directions, a high beam lamp, a low beam lamp that can be directionally adjusted by the stepper motors, a LED string simulating the DRL and another LED string simulating a turn indicator, as well as a small cooling fan.

All the loads are wired to two connectors that can be directly plugged onto matching connectors on the AEKD-AFLPANEL1 companion ECU panel with all the necessary boards and drivers to control the system, allowing rapid prototyping and significantly shorter time to achieve application proof of concept and trial phases.

  • 特徴

    • Vehicle headlight simulation equipment for adaptive front light (AFL) adjustment system:
      • two stepper motors for horizontal and vertical displacement
      • four LEDs for high beam, low beam, daytime running light (DRL) and turn indicator light
      • cooling fan
    • Allows simulation and testing of complete car headlight assemblies and AFL applications
    • Cables and connectors included
    • Compatible with AEKD-AFLPANEL1 with all the required electronics to drive the system
    • Assembled size: 400 x 200 x 140 mm (approx.)
    • WEEE and RoHS compliant
    • Part of the AutoDevKit ecosystem

おすすめ製品

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.