EVALSTWBC-EP

NRND

Qi MP-A15 15W wireless charger TX evaluation kit based on STWBC-EP

データブリーフのダウンロード

製品概要

概要

The EVALSTWBC-EP is a wireless battery charger TX evaluation kit including EVALSTWBC-EP demo-board and EVALWBCDNGV1 USB-UART dongle, designed for charging devices such as smartphones or tablets where high power levels are required.

The evaluation board supports wireless battery charging of Qi-compliant devices up to 15W. It also supports proprietary fast charging modes up to 10W.

The EVALSTWBC-EP transmitter is based on the STWBC-EP and features a cost-effective half bridge topology offering external interface via UART. The EVALSTWBC-EP solution provides a complete kit, which includes demo board, its firmware, a graphical interface for debug, the schematics, layout files and bill of materials.

Tools for EVALSTWBC-EP are available on www.st.com and allow users to access runtime information such as power delivered, regulation error and protocol status. Parameters can also be adjusted with these tools

  • 特徴

    • STWBC-EP digital controller
    • MP-A15 fixed frequency topology
    • 15W output power
    • Flexible input voltage: 5V to 20V from USB connector
    • 5W mode when connected to 5V USB input
    • WPC Qi1.2.4 standard compliant
    • Robust demodulation algorithm, with triple path (V, I, f)
    • Foreign Object Detection (FOD)
    • Active presence detection
    • UART protocol to control and monitor the system
    • Complete reference design (evaluation board, schematics, PCB layout, firmware and tools)
    • 2 layers PCB
    • Low standby power consumption
    • Flash memory based
    • CE certified
    • ROHS compliant

おすすめ製品

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.