製品概要
概要
The compact design of the EVLONEPCC allows to communicate between ST-ONE (or ST-ONEMP) and STEVAL-PCC020V2 using the UART communication channel on the USB Type-C port of the EVLONEx board. To configure ST-ONE (or ST-ONE MP) parameters through the CC line, ST-ONE (or ST-ONEMP) must be programmed as follows:
- APPL_SETUP: disabled
- USART_ebable (UART mapping): CC1/CC2
- Programming mode: enabled
The device’s parameters are programmed from the PC through a dedicated GUI. Connecting the USB Type-C port of the EVLONEx board to the Plug USB Type-C connector of EVLONEPCC, and connecting the other side of this adapter to a 6-way female Picoflex IDC flat Ribbon cable, it is possible to open the UART communication channel between ST-ONE (or ST-ONEMP) and STEVAL-PCC020V2.
ATTENTION: If there is no communication between the device and STEVAL-PCC020V2, please reverse the connection of the USB Type-C connector of the adapter.
-
特徴
- Full reference design for USB Type-C® to 6-way female Picoflex IDC flat Ribbon cable adapter with USB Type-C connector and 6-way Picoflex connector.
- Dimensions: 37.1 x 13.4 x 9.6 mm (L x W x H).
- Useful to set ST-ONE and ST-ONEMP parameters through UART channel when UART mapping is set on CC1/CC2.
- It is possible to communicate between ST-ONE (or ST-ONEMP) and STEVAL-PCC020V2 directly using the USB Type-C port of the EVLONEx board.