製品概要
主な利点
概要
The VD66GY S-Board is a comprehensive and versatile hardware kit for evaluating and integrating the VD66GY image sensor. It contains all the necessary hardware, from electronics to optics, to perform a thorough product evaluation or to integrate the product directly into the rest of the system in an instant.
The kit includes a sensor board embedding a VD66GY image sensor with an FFC output connector, a M12 lens holder, a default nonglued lens, and a ribbon cable.
Integration onto embedded processing platforms is instantaneous thanks to the FFC connector and cable, which offer plug-and-play connection to platforms. Compatible Linux drivers are available for free download on st.com providing seamless software integration.
With its well-thought-out architecture, the VD66GY S-Board offers maximum flexibility for customizing your setup. The nonglued lens embedded in the kit gives the flexibility to focus it to your needs or simply to remove it to use a different lens. Equipped with an M12 lens holder, the kit can be customized to your application with a broad range of M12 or smaller off-the-shelf lenses. Its standard FFC connector allows connecting cables of various lengths or pinout to adapt your setup.
The VD66GY S-Board can also be used to perform sensor evaluation on a PC. It just needs to be connected to the generic EVK Main hardware from ST to be turned into a USB solution for PC-based evaluation. A complementary evaluation software GUI for PCs is available for free download on st.com.
-
特徴
- Comprehensive hardware kit including:
- Sensor board that embeds VD66GY image sensor with FFC output connector.
- M12 lens holder screwed on the board.
- Default nonglued lens that user can focus according to their needs or replace by another compatible lens.
- Ribbon cable to connect directly to embedded processing boards.
- Highly versatile kit:
- Flexibility to focus the provided nonglued lens to your needs.
- Flexibility to replace the default lens by any other M12 or smaller lens.
- Flexibility to use it on embedded processing platforms as is, or on computers when connected to the EVK Main kit from ST.
- Instant integration onto embedded processing platforms:
- Native MIPI CSI-2 output and I²C communication interfaces.
- FFC connector and associated cable provided for direct plug-and-play connection to the platform.
- Various Linux drivers are available for free download on st.com to make software integration instant.
- Ready for sensor evaluation on PC:
- Connect the VD66GY S-Board kit to the generic EVK Main to turn it into a USB solution for PC-based evaluation.
- Evaluation software GUI for PC is available for free download on st.com.
- Comprehensive hardware kit including:
おすすめ製品
すべてのリソース
| タイトル | バージョン | 更新日 |
|---|
Board Manufacturing Specifications (1)
| タイトル | バージョン | 更新日 | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 29 Jul 2024 | 29 Jul 2024 |
BOM (1)
| タイトル | バージョン | 更新日 | |||
|---|---|---|---|---|---|
| 1.0 | 29 Jul 2024 | 29 Jul 2024 |
Schematic Pack (1)
| タイトル | バージョン | 更新日 | |||
|---|---|---|---|---|---|
| 1.1 | 26 Mar 2025 | 26 Mar 2025 |
CAD Design Files (1)
| タイトル | バージョン | 更新日 | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 29 Jul 2024 | 29 Jul 2024 |
品質 & 信頼性
| 製品型番 | マーケティング・ステータス | パッケージ | グレード | RoHSコンプライアンスグレード | WEEE Compliant | Longevity Commitment | Longevity Starting Date | 材料宣誓書** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-66GYMAI1 | 量産中 | CARD | インダストリアル | Ecopack1 | - | - | - | |
STEVAL-66GYMAI1
Package:
CARDMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
サンプル & 購入
| 製品型番 | 製品ステータス | Budgetary Price (US$)*/Qty | STから購入 | Order from distributors | パッケージ | 梱包タイプ | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | サプライヤ | 概要 | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-66GYMAI1 | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
|
|
STEVAL-66GYMAI1 量産中
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。