STEVAL-EDUKIT01

量産中

Evaluation kit for education on motor control and control systems

データブリーフのダウンロード Order Direct

製品概要

概要

The STEVAL-EDUKIT01 is designed to represent a complex, non-linear and unstable oscillator for university-level robotics projects. It consists of a transparent structure holding a free-swinging pendulum, whose movement has to be stabilized by a stepper motor with feedback from a high performance rotary encoder reading the pendulum angle.

The STSW-EDUKIT01 firmware includes critical, high-speed algorithms that interpret encoder data and allow the stepper motor to counter the movement of the pendulum so that it remains vertical.

The educational set, with real-time Matlab viewer and interface, helps you build your understanding of ARM-based embedded architecture (STM32CubeIDE), stepper motor control and real-time systems based on proportional, integral, derivative (PID) control, as well as more advanced techniques such as State Space or State Space with linear quadratic regulator (LQR).

A further set of open source tutorials and training material is at your complete disposal at www.st.com/motorcontrol-edu.

  • 特徴

    • Rotary inverted pendulum kit for education
    • Included stepper motor and quadrature rotary encoder
    • Low cost and easy to assemble interlocking acrylic frame
    • Included power supply (100-240 V): 12 V, 1 A
    • Based on the NUCLEO-F401RE development board
    • X-NUCLEO-IHM01A1 expansion board with L6474PD microstepping motor driver
    • Open source educational material available

おすすめ製品

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.