STEVAL-PCC009V4

生産終了

Universal USB to serial bridge demonstration board for motor control applications

データブリーフのダウンロード

製品概要

概要

The STEVAL-PCC009V4 demonstration board implements a universal USB on the serial isolated interface communication. It is useful in all applications which need safe connection from PC to the application boards.

The STEVAL-PCC009V4 has a 16-pin communication interface which allows connecting a device that uses I2C, SPI or UART protocols. Thus, the board functions as a bridge between a serial communication based device and a PC.

  • 特徴

    • STM32-based demonstration board used as the interface between the PC and motor control systems
    • 8-pin interface for SPI/I2C/UART
    • 6 GPIOs available
    • Opto-isolation on SPI, USART and GPIOs
    • Magnetic isolation for I2C
    • RoHS compliant