STEVAL-SP1ML915

生産終了
Design Win

USB dongle for SPIRIT1 low power RF modules SP1ML-915

データブリーフのダウンロード

製品概要

概要

The STEVAL-SP1ML868 and STEVAL-SP1ML915 boards are design tools that allow evaluation of ST's SP1ML-868 and SP1ML-915 low power RF modules in a quick and simple way.

The dongle includes the module to evaluate, an on-board RF antenna, and a USB connector. The USB connector is used to connect the dongle to a PC, to access the sub GHz RF module and to supply the dongle.

The STEVAL-SP1ML868 and STEVAL-SP1ML915 downloaded firmware enables the user to create a SPIRIT1 link using simple AT commands.

The SP1ML-based dongle is not qualified. It is a demonstration tool only, to be used strictly for evaluation purposes. It is not a product in itself.

  • 特徴

    • Based on SPIRIT1 sub GHz modules SP1ML-868 and SP1ML-915
    • USB interface and power supply
    • RESET button
    • On-board antenna
    • RoHS compliant