ADP-L610-Arduino is a medium-speed LTE Cat.1 development board that supports cascading Arduino interfaces and can be directly board-to-board connected to STM32 Nucleo-64 and STM32 Nucleo-144 development boards; ADP-L610-Arduino is compatible with STM32 Nucleo-64 and STM32 Nucleo-144 and can be applied to medium to low-speed Internet of Things scenarios, such as smart cities, smart agriculture, smart energy, etc. It is suitable for transmitting data, control commands, and images for sensors.
Features:
- Control of wireless communication module
- Communication protocol of wireless communication module
- Application of built-in TCP protocol
- Application of built-in UDP protocol
- Application of built-in HTTP protocol
- Application of built-in MQTT protocol
対応製品 | STM32 |
サイト |
Served Countries:
Worldwide