The AML100-REF-1 incorporates the three main hardware components needed for a wireless, ultra-low power aways-on sensing solution: analog sensors, an AML100 analogML™ processor, and a wireless SoC. The AML100-REF-1 includes an onboard microphone and a connector for up to 4 external analog sensors that can be used for event detection applications ranging from acoustic event detection to vibration or biometric anomaly detection and others.
Features:
- Complete reference module for straightforward prototyping and testing of battery-operated,always-on sensing solutions using the AML100 hardware and software
- System consumes <40μA in always-on mode for acoustic event detection applications using the onboard microphone
- Wireless collection of event detection, power consumption, and other performance data from module
- Up to 5- year battery life using one CR123A battery depending on application
対応製品 | STM32 |
サイト |
Served Countries:
North America