Bluewind provides iMCAL (industrial Micro Controller Abstraction Layer) engineering framework of software drivers, specifically designed for industrial applications, as a basis for developments with functional safety requirements in accordance with IEC 61508 up to SIL-3 and derived standards.
Depending on applications, iMCAL drivers combined with a safety qualified real-time operating system allow to reduce the safety process complexity and shorten the development time.
The iMCAL engineering framework has been developed with consideration for the safety process requirements for up to SIL-3, or comparable safety level (defined in the specific standard), without making a specific safety level claim.
対応製品 | Stellar MCUs (ARM R52),SPC56,SPC57,SPC58 |
Software Function | Move & Actuate |
提供タイプ | ソース |
ライセンス・タイプ | Commercial |
サイト |
Served Countries:
Europe, United States