RTI Connext is the most trusted software infrastructure for mission-critical systems, brought to you by the company that co-authored the Data Distribution Service (DDS) standard; it is used in over 2,000 of the world's most demanding system designs.
Connext is field-proven in Aerospace & Defense, Healthcare, Robotics, and other demanding industries to distribute critical real-time data with the highest levels of reliability. It provides a rich development environment and ecosystem for distributed applications, accelerating all system life cycle phases to help you continuously deliver on time, on budget, and on spec. It allows applications to work together as one integrated system, with the dependability and scalability you need as your business grows.
RTI Connext is the only DDS-based software that has been safety certified to ISO 26262 ASIL-D, ISO21434 and ISO 21434 CAL-4, providing manufacturers with trusted software for their production-path vehicles.
For resource-constrained systems, RTI Connext Micro provides a small-footprint connectivity framework for autonomous systems that have minimal memory and CPU power, and that may not even have an operating system. It meets stringent size, weight, and power requirements with performance, scalability and reliability well beyond the reach of traditional connectivity frameworks. Connext Micro reduces development costs to minimize the amount of custom connectivity or integration code developers would otherwise have to create.
RTI Connext is fully compatible and supported on:
- Stellar Automotive MCUs
- SPC5 Automotive MCUs (verify detailed compatibility with RTI)
- STM32 32-bit Arm Cortex MCUs
- STM32 32-bit Arm Cortex MPUs
- STA1295 Accordo Infotainment SoC
- STA1385 Telemaco3P Telematics SoC
From architectural design to security assessments to advanced training, RTI Professional Services help customers reduce project risk and cost with tailored guidance and relevant best practices throughout the project life cycle. Committed to customer success, RTI Support Engineers are exceptionally qualified in all areas of intelligent, real-world systems and are trained to quickly troubleshoot and problem-solve your Connext-based system, running on ST devices.
対応製品 | SPC56,SPC57,SPC58,STM32,STM32MP1,STM32MP2,Stellar E,Stellar G,Stellar P |
ライセンス・タイプ | Commercial with free trial version |
サイト |