- Clicker 4 for STM32F7 Compact DevelopmentBoards designed as a complete solution
- phyBOARD-Sargas The System on Module is a Single Board Computer (SBC)
- MINI Starter board for STM32 Miniature and powerful development tool designed to work as standalone device or as MCU card in DIP40 socket
- STM32 M4 clicker Compact starter development kit with STM32F415RG mcu and mikroBUS socket
- EasyMx PRO v7 for STM32 Development board for STM32 microcontrollers
- Wio Lite AI: AI vision development tool kit Wio Lite AI is a microcontroller vision development tool based on the STM32H725AE chip
- KG200Z TE-B Kit to develop applications based on the Quectel KG200Z
- MYD-LD25X Development Board Development board based on STM32MP257
- Arduino Science Kit Physics Lab Kit designed for middle school teachers and students
- OpenCR 1.0 ROS embedded systems development board based on ARM Cortex-M7
- SIGFOX-USB2-C Baseboard with a SIGFOX-DEV1-C mounted on it
- AZ3166 Mxchip IoT DevKit For prototype development of IoT and intelligent hardware
- MPCam Small & low-cost, smart camera designed to bridge the gap between development and rapid deployment of edge-CV applications
- Arduino Portenta H7 high-performance dual-core board with MKR form factor
- Arduino Nicla Vision High-performance dual-core board with camera and tiny square form factor
- MM6108-EKH05-05US Wi-Fi HaLow IoT Development Board
- Arduino Nano RP2040 Connect Arduino IoT Cloud compatible board with nano form factor and extensive connectivity and sensor features
- Microvisor Nucleo Development Board The KORE Microvisor Nucleo Development Board (NDB) is a complete evaluation and development platform for KORE Microvisor and the STM32U5
- Lora E5 mini dev board Compacted-sized dev board for testing, prototyping and building LoRa device
- Point One Standard Dev Kit High Precision RTK GNSS Positioning Module
- VCU Reference Kit V10 VCU Solution (HW and SW) to reduce time, resources
- LoRa E5 Development Kit Fast testing and rapid prototyping of your LoRa IoT projects
- Digi ConnectCore MP25 Development Kit The Digi ConnectCore MP25 Development Kit delivers a complete development platform for embedded industrial products built on the ConnectCore MP25 wireless variant SOM
- ODYSSEY - STM32MP135D development board STM32MP135D single-board computer
- ODYSSEY - STM32MP157C Evaluation Board STM32MP157 single-board computer
- Arduino Nano BLE 33 Sense 3.3V AI enabled board with nano form factor and extensive sensor set
- GoKit (GizWits Open development Kit) STM32 board + Gizwits IoT Cloud to develop intelligent hardware in 30 minutes
- STM32H7 SOM Starter Kit A hardware platform enabling development of applications using the Emcraft STM32H7 module
- SparkFun Development boards Portfolio of development boards
- Avenger96 The AVENGER96 is a 96Boards compliant consumer edition board based on the STM32MP157A highly integrated multi-market applications processor.
- mikromedia Plus for STM32 Amazingly compact, all-on-single-pcb development board carring 4.3" TFT Touch Screen
- mikromedia for STM32 Compact multimedia 2.8" DevelopmentBoards for all-round development on STM32F2/F4. Can be used also as a final product
- Tecnologix GWA Industrial Automation controller Controller for Industrial Automation
- Clicker 2 for STM32 Compact development kit with STM32F407VG and two mikroBUS sockets for click board connectivity
- OpenMV Cam Microcontroller boards to develop machine vision apps
- mikromedia 7 for STM32 Vivid 7" touch display and a development platform for building HMI applications on MCUs
- VB1940 Automotive Camera Kit Automotive camera 5.1megapixel, 2.25 um global shutter image sensor VB1940, RAW RGB-IR data.
- VB56G4A Automotive Camera Kit Automotive camera 1.5megapixel, global shutter image sensor VB56G4A, 3D stacking and BSI, 10-bit RAW data
- Alpha-Infuser Automotive Software-Defined Radio Solution
- MCU CARD for STM32 Dozens of STM32 MCU CARDs for 8th generation of DevelopmentBoardss
- Cicerone board MKR Main board (LoRaWAN + GNSS)
- Demokit Free shape OPV module
- Digi ConnectCore MP15 Development Kit The Digi ConnectCore MP15 Development Kit delivers a complete development platform for embedded industrial products built on the ConnectCore MP15 wireless variant SOM
- MYD-YF13X Development Board Development board based on STM32MP135
- AX58100 + STM32F303RE EtherCAT Motor Control Reference Design EtherCAT slave motor control reference design solution
- Digi ConnectCore MP13 Development Kit The Digi ConnectCore® MP13 development kit and System-on-Module (SOM) platform is a highly integrated, cost-effective, connected, secure embedded solution, built on the STM32MP13x MPU family. It integrates memory, power management, pre-certified wireless.
- KA-NUCLEO-F411CE v2 Development board with Arduino UNO connector
- VG5761 Automotive Camera Kit Automotive camera, 2.3 megapixel high-dynamic global shutter image sensor VG5761 (MTF), 8-bit / 10-bit / 12-bit / 14-bit / 16-bit RAW data.
- Fusion for STM32 World's first DEBUGGER over WIFI
- MYD-YA15XC-T Development Board Development board based on STM32MP151
- ZL27ARM kit Development kit for STM32F103
- RM-SS2-MKR RM-SS2-MKR is an Arduino MKR1000 form factor development board that enables for straightforward test and integration of sub-GHz RM-SS2 RF module.
- MYD-YA157C Development Board Development board based on STM32MP157
詳細
結果が見つかりませんでした。