HighTec Power Architecture C/C++ Development Platform
HighTec Power Architecture C/C++ Development Platform is a GCC based compiler suite for SPC56x, SPC57x, SPC58x Power Architecture MCUs.
Target specific optimizations:
- Supporting VLS, SAT, LSP and pipeline optimized dual-issue;
- Mixing of NON-VLE and VLE instructions of variable length encoding;
- Legacy NON-VLE to equivalent VLE code translation;
- Small Data Pointer functionality: about 20% code, and runtime improvement;
- SIMD and FPU support;
- Position Independent Code (PIC) and Data (PID).
HighTec Power Architecture C/C++ Development Platform enables meeting the strict requirements of the Automotive industry with:
- ISO 26262 ASIL D qualification package;
- Extremely stable and reliable code generation, proven in use in many safety-critical Automotive applications;
- Optimized Commercial standard and math libraries;
- Long term support and frozen version support;
- Advanced multi-core support;
- Windows and Linux Host OS support;
- IDE with project wizard and board support packages.
HighTec ARM C/C++ Development Platform
HighTec ARM C/C++ Development Platform is an LLVM based compiler suite for Cortex-R52 StellarE and other ARM MCUs, including HSM.
Target specific optimizations:
- Auto-Vectorizer and Advanced Neon instructions (SIMD);
- Adaptive AUTOSAR support (C++14);
- Link-time optimization;
- Pipe-line optimization;
- Shared library support;
- Thumb2 instruction set;
- VFP support Cortex.
HighTec ARM C/C++ Development Platform enables meeting the strict requirements of the Automotive and Industrial industries with:
- User friendly Apache 2.0 license terms;
- ISO 26262 ASIL D qualification package;
- High optimization for ARM targets and ARC cores;
- Superior Clang analysis support;
- C++14 and C++17 support;
- Fast build times;
- Advanced multi-core support;
- Windows and Linux Host OS support;
- IDE with project wizard and board support packages.
HighTec GTM/MCS C Development Platform
HighTec GTM/MCS C Development Platforms are based on LLVM open-source technologies for Microcontrollers with GTM/MCS v3.x and v4.x core level.
The Assembler supports all core levels of the GTM/MCS (V1 and later) and is included in the delivery of HighTec's C/C++ compilers for Power Architecture and ARM, while the C compiler for GTM/MCS is available as standalone solution.
HighTec Qkit ISO 26262 Tool Qualification Kit
Qkit Qualification Kit enables users to perform standard compliant qualification in a simple and easy way, supporting qualification up to ISO26262 ASIL D, IEC61508 SIL 4 and EN50128 SIL 4.
The HighTec Qkit approach consists of:
- Qualification Support Tool (QST), developed in cooperation with Validas AG, an authoritative company in library and tool qualification;
- Automated Test Framework (Test Automation Unit).
The generated Safety Documents are:
- Tool Classification Report;
- Tool Safety Manual (measures to mitigate potential errors);
- Tool Qualification Plan (validation goals, requirements of standard);
- Tool Qualification Report (use cases and features that have been qualified, Test Resulting Tool Confidence Level).
対応製品 | SPC5 MCUs,Stellar MCUs (ARM R52) |
ツールタイプ | Compiler,IDE |
サイト |