Free and open-source embedded UI library.
LVGL (Light and Versatile Graphics Library) is the most popular free and open-source embedded graphics library designed for creating beautiful embedded graphical user interfaces for any MCU, MPU, and display type. Key features include a wide range of widgets, advanced styling options, support for animations, various input devices, and high performance with low memory usage. It also supports multiple languages and is compatible with various platforms and microcontrollers. LVGL offers a comprehensive documentation, community, and custom support.
対応製品 | STM32,STM32MP1 |
Software Function | 表示 |
ミドルウェア | Graphics |
提供タイプ | ソース |
ライセンス・タイプ | デモ版 |
サイト |
Served Countries:
Worldwide